IESNA:LM-63-2002
[TEST]P942442
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-950-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23547
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2692.6 2651.4 2678.9 2732.6 2792.5 2852.5 2908.7 2952.4 2992.4 3048.6
3132.2 3267.1 3457 3681.8 4030.2 4607.2 5257.9 6029.7 6977.6 7935.5
8953.4 9747.7 10244.7 10605.7 10743 10795.5 10980.3 11346.3 11337.5 10319.7
7741.9 3310.8 866.7 358.4 133.6 37.5 0
2692.6 2666.4 2693.9 2747.6 2807.5 2867.5 2921.2 2964.9 3004.9 3058.6
3139.7 3273.4 3460.7 3680.5 4016.5 4564.7 5204.2 5953.5 6876.4 7960.5
8970.9 9750.2 10238.5 10586.9 10731.8 10816.7 11019.1 11385 11326.3 10229.7
7502.1 3069.8 865.5 349.7 132.4 36.2 0
2692.6 2662.7 2686.4 2736.3 2793.8 2848.7 2897.5 2929.9 2959.9 3003.6
3072.3 3184.7 3348.3 3546.9 3844.1 4326.2 4941.9 5671.3 6476.8 7392.2
8302.7 9129.5 9709 10108.6 10379.6 10645.6 10984.1 11400 11591.1 10855.4
8607.4 4372.4 1321.3 485.8 236 51.2 0
2692.6 2657.7 2680.1 2725.1 2773.8 2821.3 2865 2887.5 2902.4 2924.9
2967.4 3042.3 3159.7 3302.1 3501.9 3829.1 4277.5 4805.8 5401.5 6083.4
6839 7629.5 8377.6 9020.8 9576.6 10114.9 10819.2 11662.2 12332.9 12325.4
11107.7 8222.8 3728 1450 500.8 173.6 0
2692.6 2657.7 2675.1 2715.1 2757.6 2800 2842.5 2866.2 2877.5 2888.7
2926.2 2979.9 3071 3174.7 3292.1 3466.9 3729.2 4061.4 4479.8 4981.9
5551.4 6144.6 6826.5 7553.4 8317.7 9135.7 10059.9 11188.9 12602.7 13779.1
13975.2 12507.7 8506.3 4156.3 1466.2 357.2 0
2692.6 2658.9 2673.9 2710.1 2751.3 2796.3 2836.3 2863.7 2877.5 2891.2
2933.7 2992.4 3077.3 3168.5 3253.4 3368.3 3570.6 3831.6 4173.8 4596
5073 5597.6 6148.3 6799 7518.4 8315.2 9248.1 10410.8 12020.7 13701.7
14655.9 13700.4 10117.3 5677.5 2341.7 542 0
2692.6 2657.7 2670.2 2705.1 2746.3 2790 2830 2860 2878.7 2901.2
2942.4 3004.9 3079.8 3147.2 3203.4 3294.6 3452 3653 3935.3 4288.7
4685.9 5114.3 5588.8 6125.9 6745.3 7426 8328.9 9455.4 10974.1 12828.7
14007.7 12926.1 8875.9 4633.4 1694.8 289.7 0
2692.6 2666.4 2668.9 2697.6 2738.8 2787.5 2833.8 2872.5 2904.9 2927.4
2954.9 2996.1 3043.6 3076 3112.3 3171 3254.6 3360.8 3521.9 3764.2
4035.2 4344.9 4697.1 5096.8 5543.9 6078.4 6714.1 7505.9 8480 9736.4
10515.7 9174.4 5924.8 2642.7 675.7 111.2 0
2692.6 2675.1 2673.9 2693.9 2733.8 2786.3 2840 2890 2929.9 2958.6
2984.9 3009.9 3017.3 3014.8 3027.3 3054.8 3099.8 3166 3267.1 3414.5
3619.3 3856.6 4146.4 4488.6 4877 5314.1 5791.2 6349.4 7015.1 7589.6
7453.4 5949.8 3399.5 1227.7 306 86.2 0
2692.6 2683.9 2685.1 2700.1 2737.6 2785 2847.5 2908.7 2957.4 2996.1
3028.6 3047.3 3047.3 3041.1 3034.8 3032.3 3043.6 3079.8 3149.7 3262.1
3422 3634.3 3884.1 4181.3 4532.3 4929.4 5355.3 5797.4 6164.6 6209.5
5486.4 3628.1 1296.4 350.9 171.1 67.4 0
2692.6 2697.6 2703.9 2726.4 2766.3 2813.8 2880 2948.7 3012.3 3072.3
3131 3178.5 3212.2 3242.1 3268.4 3299.6 3345.8 3408.3 3501.9 3653
3879.1 4180.1 4558.5 5056.8 5697.5 6373.1 7078.8 7609.6 7677 6661.6
4635.9 2276.7 628.2 208.6 93.7 27.5 0
2692.6 2701.4 2712.6 2737.6 2781.3 2836.3 2907.4 2984.9 3059.8 3137.2
3222.2 3304.6 3387 3470.7 3565.6 3689.3 3842.9 4042.7 4302.5 4634.7
5049.3 5521.4 6045.9 6672.9 7358.5 7975.5 8342.7 8277.7 7543.4 5879.8
3583.1 1703.5 575.7 201.1 78.7 16.2 0
2692.6 2707.6 2726.4 2760.1 2811.3 2873.7 2956.1 3049.8 3139.7 3244.6
3364.5 3503.2 3661.8 3846.6 4073.9 4362.4 4709.6 5098 5501.4 5909.8
6307 6671.6 7008.8 7372.3 7748.2 7995.5 7958 7519.6 6556.7 4820.8
2835 1227.7 455.8 184.8 74.9 17.5 0
2692.6 2718.9 2755.1 2808.8 2880 2963.6 3071 3194.7 3347.1 3538.1
3787.9 4087.7 4418.6 4799.5 5160.5 5478.9 5722.5 5893.6 5999.7 6069.7
6132.1 6158.3 6090.9 5953.5 5712.5 5237.9 4446.1 3359.5 2190.6 1253.9
676.9 385.9 243.5 154.9 86.2 21.2 0
2692.6 2727.6 2783.8 2857.5 2948.7 3058.6 3198.4 3387 3626.8 3929
4262.5 4581 4859.5 5060.5 5170.5 5197.9 5154.2 5041.8 4850.7 4562.2
4180.1 3705.5 3122.3 2471.6 1878.3 1438.7 1132.8 901.7 719.4 582
458.3 357.2 272.3 181.1 98.7 22.5 0
2692.6 2738.8 2817.5 2911.2 3019.8 3157.2 3343.3 3594.3 3902.8 4225
4502.3 4702.1 4793.3 4777 4668.4 4478.6 4197.6 3806.7 3364.5 2913.7
2530.3 2231.8 1980.8 1723.5 1457.5 1223.9 1031.6 873 731.9 608.2
499.6 402.1 307.2 198.6 118.6 36.2 0
2692.6 2751.3 2848.7 2962.4 3098.5 3265.9 3494.4 3792.9 4113.9 4371.2
4519.8 4548.5 4477.3 4326.2 4103.9 3777.9 3382 2973.6 2627.7 2384.2
2231.8 2104.4 1940.8 1749.7 1511.2 1326.3 1174 1019.1 883 765.6
654.4 534.5 417.1 298.5 183.6 63.7 0
2692.6 2768.8 2885 3014.8 3166 3353.3 3605.6 3922.8 4218.8 4386.1
4404.9 4301.2 4137.6 3934 3665.5 3332.1 2967.4 2647.7 2459.1 2339.2
2171.8 2007 1793.4 1606.1 1557.4 1452.5 1310.1 1169 1035.3 903
771.8 651.9 522 394.7 259.8 93.7 0
2692.6 2780.1 2911.2 3059.8 3230.9 3433.2 3694.2 3987.7 4236.3 4311.2
4222.5 4042.7 3849.1 3631.8 3372 3064.8 2753.8 2552.8 2481.6 2344.2
2154.4 1897.1 1661 1621.1 1556.1 1451.2 1320.1 1182.7 1049.1 919.2
790.6 673.2 543.3 422.1 273.5 114.9 0
2692.6 2791.3 2932.4 3096 3282.1 3496.9 3765.4 4061.4 4241.3 4206.3
4024 3802.9 3608.1 3419.5 3187.2 2912.4 2667.7 2594 2512.8 2337.9
2068.2 1736 1643.6 1589.9 1547.4 1443.7 1321.3 1192.7 1057.8 924.2
799.3 649.4 493.3 367.2 226.1 91.2 0
2692.6 2798.8 2938.7 3109.8 3303.3 3525.6 3800.4 4095.1 4245 4157.6
3932.8 3706.7 3506.9 3313.3 3102.3 2873.7 2676.4 2628.9 2516.5 2311.7
1983.3 1709.7 1621.1 1554.9 1518.7 1427.5 1320.1 1195.2 1067.8 942.9
821.8 661.9 490.8 365.9 182.3 77.4 0
2692.6 2793.8 2941.2 3111 3304.6 3525.6 3797.9 4093.9 4255 4171.3
3946.5 3718 3518.2 3327.1 3121 2901.2 2706.4 2661.4 2541.5 2331.7
1994.5 1718.5 1624.8 1548.6 1508.7 1421.2 1320.1 1197.7 1072.8 950.4
824.3 651.9 485.8 348.4 179.8 71.2 0
